IESNA:LM-63-2002
[TEST]P1201995
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-830-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6741
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
926.9 996.8 1071.9 1147.3 1205.1 1240.5 1262 1274.1 1287.4 1302.9
1322.8 1349.9 1386.3 1429.4 1481.7 1569.7 1702.7 1879.1 2097 2369.5
2726.6 3136.5 3573 3969.9 4209.8 4088 3844.2 3517.5 3125 2657.2
2065.5 1475.8 965.9 561.5 247 76.5 0
926.9 989.2 1055 1119.4 1169.9 1201.8 1221.6 1233.2 1244.9 1259.5
1280.2 1309.2 1347.1 1390.5 1444.4 1522.2 1633.6 1779.3 1962.4 2180
2440.9 2715 2958 3130.3 3173.3 2992.1 2735.7 2430.5 2097.5 1736.6
1322.8 925.8 596.5 345.2 155.3 50.9 0
926.9 981.5 1038.1 1091.6 1134.6 1163.1 1181.3 1192.2 1202.3 1215.9
1237.6 1268.6 1307.8 1351.6 1407.2 1474.8 1564.4 1679.5 1827.7 1990.5
2155.2 2293.5 2343.2 2290.6 2136.7 1896.1 1627.1 1343.5 1070.1 816
580.1 375.9 227.1 129 63.6 25.3 0
926.9 973.4 1021.2 1065.8 1100.6 1124.5 1139.4 1146.6 1152.2 1159.7
1173.4 1194.7 1222.4 1251.2 1284.1 1320.9 1367.6 1428.8 1509.2 1594.9
1674.5 1726.1 1714.7 1634.6 1485.6 1284 1078.3 876.9 690.4 527.8
383.1 259.6 167.2 102.9 55 22.8 0
926.9 965.3 1004.4 1040.1 1066.6 1085.9 1097.6 1101 1102 1103.4
1109.1 1120.8 1136.9 1150.7 1160.9 1167 1170.8 1178 1190.7 1199.4
1193.7 1158.7 1086.3 978.7 834.4 671.8 529.6 410.2 310.7 239.7
186.1 143.3 107.4 76.8 46.4 20.3 0
926.9 957.1 987.4 1015 1036.1 1050 1056.2 1052.9 1043.8 1032.7
1021.6 1014.3 1010.8 1006.6 998.5 984.7 965.8 946.2 928 913
896.7 869 823.2 758.6 674.8 574.4 484.1 397.3 314.4 250.8
196.2 150.1 110.3 77.3 46.2 20.1 0
926.9 948.9 970.5 989.9 1005.6 1014.1 1014.9 1004.9 985.6 961.9
934.2 907.7 884.7 862.3 836.2 802.5 760.8 714.5 665.4 626.7
599.6 579.4 560.2 538.5 515.1 476.9 438.6 384.3 318.1 262
206.3 157 113.1 77.8 45.9 19.8 0
926.9 941.1 954.7 967.8 979.5 984.5 980.7 963.8 934.6 900.4
862.3 827.4 798.2 773.1 748.4 719.3 684.5 646.2 605.5 573.3
552 537.9 527.7 515.6 497.1 464.9 432.9 387.5 332.7 282.7
229.6 179.6 132.2 91.9 56.2 24 0
926.9 933.3 938.9 945.7 953.3 955 946.4 922.6 883.6 839
790.4 747 711.7 683.8 660.5 636 608.2 577.9 545.6 520
504.3 496.4 495.2 492.6 479.1 453 427.3 390.6 347.3 303.5
252.8 202.2 151.3 106 66.5 28.3 0
926.9 925.7 923.9 925.3 928.2 928.5 917.2 888.2 843.5 793.4
743.6 704.5 676 655 636.5 615 589.2 560.4 527.9 497.1
474.1 461.7 462.9 464.2 460.3 450.7 427.5 389.8 347.3 307
268.9 228.7 183 133 86.6 36.6 0
926.9 917.3 909.2 906.2 907.7 909.4 901.9 878.7 841 798.3
756.7 720.5 688.6 660.6 634.2 606.5 576.2 544 512 483.5
458.3 439.6 429.6 423.6 418 411.5 397.7 373.1 341.8 307
267.6 228 182.9 134.5 88.6 39.1 0
926.9 910.4 896.3 889.1 889.6 894.6 894.8 881.3 853.1 816.1
777.4 740.4 704.4 670 636.8 603.7 569.8 535.5 503.7 476.5
452.1 433.5 419.9 409.5 399.8 388.6 373.4 352.9 327.5 297.2
260 221.9 177.8 132 85.9 38.1 0
926.9 903.6 883.4 872 871.5 879.9 887.7 883.9 865.2 834
798 760.3 720.2 679.3 639.4 600.8 563.4 527 495.4 469.5
446 427.4 410.3 395.5 381.5 365.8 349.1 332.6 313.1 287.3
252.4 215.8 172.7 129.5 83.2 37 0
926.9 897.5 872.6 857.8 857.3 870.5 889 899.4 892.2 864.8
825.6 783 739.1 694.4 650.9 609.1 569.3 531.8 499.5 473.4
451.9 436.4 423.1 409.2 393.5 373.5 352.1 331.7 309.9 282.6
247.9 211.3 168.9 126.8 80.2 36.4 0
926.9 891.4 861.8 843.5 843.1 861.1 890.3 914.9 919.1 895.6
853.3 805.7 757.9 709.4 662.3 617.3 575.2 536.7 503.6 477.2
458 445.3 435.8 422.9 405.6 381.1 355 330.8 306.7 278
243.4 206.7 165 124.1 77.2 35.9 0
926.9 886 852.2 831.5 830.2 850.9 887.7 923.2 936.4 918
875.4 823.4 772.6 723.5 676.3 631.2 588.7 549.4 515.7 489
469.1 455.6 446.8 435.9 420.4 398.5 373.6 347.9 321.8 289.9
252.2 213.9 171 123.6 74.6 35.7 0
926.9 880.6 842.7 819.5 817.2 840.8 885 931.4 953.6 940.5
897.5 841.2 787.3 737.6 690.2 645.2 602.1 562.2 527.8 500.8
480.3 465.8 457.9 448.8 435.3 415.8 392.2 365.1 336.8 301.7
261 221.1 177 123.1 72 35.6 0
926.9 875.2 834.1 808.9 805.3 828.5 874.3 922.7 949.6 942.9
905.7 850.3 794.8 745.9 700.2 657.5 616.3 577.5 543.6 516.5
494.3 478.8 469.3 460.1 446.8 428.1 403.9 376.3 346.4 310.4
268.9 227.8 182.7 121.2 66.5 31.4 0
926.9 869.9 825.4 798.4 793.4 816.1 863.6 914.1 945.6 945.3
914 859.5 802.3 754.3 710.1 669.8 630.5 592.8 559.5 532.1
508.3 491.9 480.7 471.5 458.3 440.4 415.6 387.4 356.1 319.1
276.7 234.6 188.3 119.2 61 27.2 0
926.9 865.7 818.7 790.4 783.9 804.1 846.4 891.3 919.5 920.4
893.5 845 791.2 744.1 702.9 666.4 631.3 596.9 565.4 538.9
517 502.2 491.6 482.5 469.3 450.5 424.5 395 363 325.9
282.9 241.1 193.3 129.7 70.9 31.3 0
926.9 861.5 812.1 782.5 774.4 792 829.2 868.5 893.5 895.5
873.2 830.5 780.1 733.9 695.7 663.1 632.1 600.9 571.2 545.6
525.6 512.5 502.5 493.4 480.4 460.6 433.4 402.7 369.9 332.6
289.1 247.6 198.2 140.2 80.7 35.5 0
926.9 858.1 807.4 777 768.2 784 817 850.6 871.5 872.8
853 814.9 768.9 724.9 687.4 655.5 625.6 595.5 566.3 542.2
525.4 514.3 505.1 496 483.2 463.3 436.2 405.5 372.6 335.8
292.4 250.6 202.2 147.1 89.3 38.9 0
926.9 854.7 802.7 771.4 762 776 804.9 832.7 849.6 850.2
833 799.3 757.7 716 679.2 647.9 619.2 590.1 561.5 538.8
525.3 516.2 507.7 498.6 486.1 466 439 408.2 375.2 338.9
295.7 253.7 206.3 154 97.8 42.4 0
926.9 852.1 799.4 767.6 758.4 771.9 799.3 824.4 839 839.1
823.3 792.8 754.4 713.8 675.9 641.9 610.4 579.3 549.1 527.8
516.5 509 501.4 492.3 479.9 460.4 433.6 403.2 371.2 335.6
294 251.4 205.3 153.6 97.1 41.5 0
926.9 849.5 796.1 763.9 754.8 767.9 793.7 816.1 828.4 827.9
813.7 786.3 751.1 711.7 672.6 635.9 601.8 568.4 536.7 516.8
507.7 501.8 495.1 486 473.7 454.9 428.3 398.3 367.2 332.2
292.4 249.1 204.3 153.1 96.4 40.6 0
926.9 847.1 793.6 761.6 752.9 766.3 791.6 813.4 825 824.1
810.1 784.7 751.1 712 671.9 632.7 595.9 559.8 526.6 507.4
499 494.1 488.4 479.3 466.8 447.6 421.2 391.8 360.9 326.2
287.4 244 197.6 147.4 91.9 38.3 0
926.9 844.6 791.1 759.3 750.9 764.7 789.5 810.7 821.7 820.4
806.6 783.1 751.1 712.3 671.2 629.6 590 551.3 516.5 498.2
490.4 486.4 481.6 472.5 459.9 440.4 414.2 385.2 354.6 320.3
282.4 239 190.7 141.6 87.4 36 0
926.9 841.6 788.6 757.6 750.2 764.4 789.3 810.3 820.6 818.8
804.6 782.5 751.6 712.8 670.8 627.8 586.5 545.6 510.1 491.9
484.5 480.9 476.6 467.4 454.6 433.9 408.7 380.2 348.9 314.8
277.1 234.8 182.8 136.6 82.9 33.8 0
926.9 844.6 791.1 759.3 750.9 764.7 789.5 810.7 821.7 820.4
806.6 783.1 751.1 712.3 671.2 629.6 590 551.3 516.5 498.2
490.4 486.4 481.6 472.5 459.9 440.4 414.2 385.2 354.6 320.3
282.4 239 190.7 141.6 87.4 36 0
926.9 847.1 793.6 761.6 752.9 766.3 791.6 813.4 825 824.1
810.1 784.7 751.1 712 671.9 632.7 595.9 559.8 526.6 507.4
499 494.1 488.4 479.3 466.8 447.6 421.2 391.8 360.9 326.2
287.4 244 197.6 147.4 91.9 38.3 0
926.9 849.5 796.1 763.9 754.8 767.9 793.7 816.1 828.4 827.9
813.7 786.3 751.1 711.7 672.6 635.9 601.8 568.4 536.7 516.8
507.7 501.8 495.1 486 473.7 454.9 428.3 398.3 367.2 332.2
292.4 249.1 204.3 153.1 96.4 40.6 0
926.9 852.1 799.4 767.6 758.4 771.9 799.3 824.4 839 839.1
823.3 792.8 754.4 713.8 675.9 641.9 610.4 579.3 549.1 527.8
516.5 509 501.4 492.3 479.9 460.4 433.6 403.2 371.2 335.6
294 251.4 205.3 153.6 97.1 41.5 0
926.9 854.7 802.7 771.4 762 776 804.9 832.7 849.6 850.2
833 799.3 757.7 716 679.2 647.9 619.2 590.1 561.5 538.8
525.3 516.2 507.7 498.6 486.1 466 439 408.2 375.2 338.9
295.7 253.7 206.3 154 97.8 42.4 0
926.9 858.1 807.4 777 768.2 784 817 850.6 871.5 872.8
853 814.9 768.9 724.9 687.4 655.5 625.6 595.5 566.3 542.2
525.4 514.3 505.1 496 483.2 463.3 436.2 405.5 372.6 335.8
292.4 250.6 202.2 147.1 89.3 38.9 0
926.9 861.5 812.1 782.5 774.4 792 829.2 868.5 893.5 895.5
873.2 830.5 780.1 733.9 695.7 663.1 632.1 600.9 571.2 545.6
525.6 512.5 502.5 493.4 480.4 460.6 433.4 402.7 369.9 332.6
289.1 247.6 198.2 140.2 80.7 35.5 0
926.9 865.7 818.7 790.4 783.9 804.1 846.4 891.3 919.5 920.4
893.5 845 791.2 744.1 702.9 666.4 631.3 596.9 565.4 538.9
517 502.2 491.6 482.5 469.3 450.5 424.5 395 363 325.9
282.9 241.1 193.3 129.7 70.9 31.3 0
926.9 869.9 825.4 798.4 793.4 816.1 863.6 914.1 945.6 945.3
914 859.5 802.3 754.3 710.1 669.8 630.5 592.8 559.5 532.1
508.3 491.9 480.7 471.5 458.3 440.4 415.6 387.4 356.1 319.1
276.7 234.6 188.3 119.2 61 27.2 0
926.9 875.2 834.1 808.9 805.3 828.5 874.3 922.7 949.6 942.9
905.7 850.3 794.8 745.9 700.2 657.5 616.3 577.5 543.6 516.5
494.3 478.8 469.3 460.1 446.8 428.1 403.9 376.3 346.4 310.4
268.9 227.8 182.7 121.2 66.5 31.4 0
926.9 880.6 842.7 819.5 817.2 840.8 885 931.4 953.6 940.5
897.5 841.2 787.3 737.6 690.2 645.2 602.1 562.2 527.8 500.8
480.3 465.8 457.9 448.8 435.3 415.8 392.2 365.1 336.8 301.7
261 221.1 177 123.1 72 35.6 0
926.9 886 852.2 831.5 830.2 850.9 887.7 923.2 936.4 918
875.4 823.4 772.6 723.5 676.3 631.2 588.7 549.4 515.7 489
469.1 455.6 446.8 435.9 420.4 398.5 373.6 347.9 321.8 289.9
252.2 213.9 171 123.6 74.6 35.7 0
926.9 891.4 861.8 843.5 843.1 861.1 890.3 914.9 919.1 895.6
853.3 805.7 757.9 709.4 662.3 617.3 575.2 536.7 503.6 477.2
458 445.3 435.8 422.9 405.6 381.1 355 330.8 306.7 278
243.4 206.7 165 124.1 77.2 35.9 0
926.9 897.5 872.6 857.8 857.3 870.5 889 899.4 892.2 864.8
825.6 783 739.1 694.4 650.9 609.1 569.3 531.8 499.5 473.4
451.9 436.4 423.1 409.2 393.5 373.5 352.1 331.7 309.9 282.6
247.9 211.3 168.9 126.8 80.2 36.4 0
926.9 903.6 883.4 872 871.5 879.9 887.7 883.9 865.2 834
798 760.3 720.2 679.3 639.4 600.8 563.4 527 495.4 469.5
446 427.4 410.3 395.5 381.5 365.8 349.1 332.6 313.1 287.3
252.4 215.8 172.7 129.5 83.2 37 0
926.9 910.4 896.3 889.1 889.6 894.6 894.8 881.3 853.1 816.1
777.4 740.4 704.4 670 636.8 603.7 569.8 535.5 503.7 476.5
452.1 433.5 419.9 409.5 399.8 388.6 373.4 352.9 327.5 297.2
260 221.9 177.8 132 85.9 38.1 0
926.9 917.3 909.2 906.2 907.7 909.4 901.9 878.7 841 798.3
756.7 720.5 688.6 660.6 634.2 606.5 576.2 544 512 483.5
458.3 439.6 429.6 423.6 418 411.5 397.7 373.1 341.8 307
267.6 228 182.9 134.5 88.6 39.1 0
926.9 925.7 923.9 925.3 928.2 928.5 917.2 888.2 843.5 793.4
743.6 704.5 676 655 636.5 615 589.2 560.4 527.9 497.1
474.1 461.7 462.9 464.2 460.3 450.7 427.5 389.8 347.3 307
268.9 228.7 183 133 86.6 36.6 0
926.9 933.3 938.9 945.7 953.3 955 946.4 922.6 883.6 839
790.4 747 711.7 683.8 660.5 636 608.2 577.9 545.6 520
504.3 496.4 495.2 492.6 479.1 453 427.3 390.6 347.3 303.5
252.8 202.2 151.3 106 66.5 28.3 0
926.9 941.1 954.7 967.8 979.5 984.5 980.7 963.8 934.6 900.4
862.3 827.4 798.2 773.1 748.4 719.3 684.5 646.2 605.5 573.3
552 537.9 527.7 515.6 497.1 464.9 432.9 387.5 332.7 282.7
229.6 179.6 132.2 91.9 56.2 24 0
926.9 948.9 970.5 989.9 1005.6 1014.1 1014.9 1004.9 985.6 961.9
934.2 907.7 884.7 862.3 836.2 802.5 760.8 714.5 665.4 626.7
599.6 579.4 560.2 538.5 515.1 476.9 438.6 384.3 318.1 262
206.3 157 113.1 77.8 45.9 19.8 0
926.9 957.1 987.4 1015 1036.1 1050 1056.2 1052.9 1043.8 1032.7
1021.6 1014.3 1010.8 1006.6 998.5 984.7 965.8 946.2 928 913
896.7 869 823.2 758.6 674.8 574.4 484.1 397.3 314.4 250.8
196.2 150.1 110.3 77.3 46.2 20.1 0
926.9 965.3 1004.4 1040.1 1066.6 1085.9 1097.6 1101 1102 1103.4
1109.1 1120.8 1136.9 1150.7 1160.9 1167 1170.8 1178 1190.7 1199.4
1193.7 1158.7 1086.3 978.7 834.4 671.8 529.6 410.2 310.7 239.7
186.1 143.3 107.4 76.8 46.4 20.3 0
926.9 973.4 1021.2 1065.8 1100.6 1124.5 1139.4 1146.6 1152.2 1159.7
1173.4 1194.7 1222.4 1251.2 1284.1 1320.9 1367.6 1428.8 1509.2 1594.9
1674.5 1726.1 1714.7 1634.6 1485.6 1284 1078.3 876.9 690.4 527.8
383.1 259.6 167.2 102.9 55 22.8 0
926.9 981.5 1038.1 1091.6 1134.6 1163.1 1181.3 1192.2 1202.3 1215.9
1237.6 1268.6 1307.8 1351.6 1407.2 1474.8 1564.4 1679.5 1827.7 1990.5
2155.2 2293.5 2343.2 2290.6 2136.7 1896.1 1627.1 1343.5 1070.1 816
580.1 375.9 227.1 129 63.6 25.3 0
926.9 989.2 1055 1119.4 1169.9 1201.8 1221.6 1233.2 1244.9 1259.5
1280.2 1309.2 1347.1 1390.5 1444.4 1522.2 1633.6 1779.3 1962.4 2180
2440.9 2715 2958 3130.3 3173.3 2992.1 2735.7 2430.5 2097.5 1736.6
1322.8 925.8 596.5 345.2 155.3 50.9 0
926.9 996.8 1071.9 1147.3 1205.1 1240.5 1262 1274.1 1287.4 1302.9
1322.8 1349.9 1386.3 1429.4 1481.7 1569.7 1702.7 1879.1 2097 2369.5
2726.6 3136.5 3573 3969.9 4209.8 4088 3844.2 3517.5 3125 2657.2
2065.5 1475.8 965.9 561.5 247 76.5 0
926.9 1000.6 1085.1 1168.8 1230.5 1268 1285.8 1290.1 1293 1295.6
1299.7 1308.5 1324.7 1345 1378.4 1448.2 1570.6 1748 1979.2 2254.9
2585.1 2965.2 3403.7 3877.7 4353.1 4479.3 4211.4 3866.8 3504.9 3093.2
2516.8 1897 1320.3 803.7 375.6 119.7 0
926.9 1004.4 1098.3 1190.2 1255.9 1295.5 1309.5 1306.2 1298.6 1288.3
1276.6 1267.2 1263.1 1260.6 1275.1 1326.7 1438.4 1616.9 1861.4 2140.3
2443.6 2793.8 3234.3 3785.5 4496.3 4870.6 4578.7 4216.1 3884.8 3529.2
2968 2318.3 1674.6 1046 504.2 162.9 0
926.9 1009.8 1111.4 1209.5 1278.6 1316 1322.3 1306.4 1281.8 1253.3
1223.5 1196.8 1176.4 1162.6 1172.9 1233.8 1369.4 1577.2 1843.9 2136.7
2444.2 2776.5 3166.8 3650 4328 4851.7 4651.4 4250.1 3900.1 3540.2
3008.5 2376.2 1746.7 1126.5 572.7 201.1 0
926.9 1015.2 1124.5 1228.9 1301.2 1336.4 1335.2 1306.7 1264.9 1218.3
1170.3 1126.4 1089.8 1064.5 1070.8 1141 1300.4 1537.4 1826.3 2133.2
2444.8 2759.1 3099.3 3514.6 4159.8 4832.7 4724 4284.2 3915.3 3551.1
3049 2434.2 1818.7 1207.1 641.1 239.3 0
926.9 1018.4 1131.6 1240.5 1314.9 1346.4 1335.6 1292.2 1233.1 1171.5
1113.5 1063.5 1024.2 1002.9 1028 1138.2 1349.1 1643.7 1996.6 2378.8
2761.3 3137.3 3520.1 3939.5 4562 5201.1 5192.2 4772 4351.6 3892.4
3314.6 2636.1 1971.2 1312 727.4 282.4 0
926.9 1021.6 1138.8 1252.1 1328.6 1356.3 1335.9 1277.8 1201.3 1124.7
1056.7 1000.5 958.6 941.2 985.2 1135.5 1397.8 1750 2166.9 2624.4
3077.9 3515.4 3940.9 4364.5 4964.1 5569.5 5660.4 5259.8 4787.7 4233.7
3580.1 2837.9 2123.6 1416.9 813.5 325.5 0
926.9 1023.2 1143.1 1258.4 1334.7 1359.7 1332.4 1264.6 1178.1 1095.8
1026.3 970.6 930.8 919.4 980.1 1158.7 1454.4 1852.8 2335.9 2871.9
3404.6 3919.6 4422.7 4910.2 5548.4 6125.4 6199.4 5801.1 5253.6 4582.6
3825.7 3012.1 2215.1 1455.1 835.2 327.4 0
926.9 1024.8 1147.4 1264.7 1340.8 1363 1328.8 1251.4 1154.9 1066.8
995.9 940.6 903 897.6 975 1182 1510.9 1955.7 2505 3119.3
3731.2 4323.7 4904.5 5455.9 6132.6 6681.2 6738.4 6342.4 5719.4 4931.4
4071.3 3186.3 2306.5 1493.2 856.9 329.2 0
926.9 1024.1 1150.7 1267.7 1343.1 1363.4 1324.6 1242.1 1140.7 1051.1
981 926.6 890 888.2 974.3 1194.1 1539.1 2016.1 2607.6 3264.6
3928.7 4560.4 5186.1 5805 6510 7030 7035.3 6575.1 5848.7 4944.5
4005.5 3073.2 2124.6 1350.2 742.3 276.4 0
926.9 1024.8 1147.4 1264.7 1340.8 1363 1328.8 1251.4 1154.9 1066.8
995.9 940.6 903 897.6 975 1182 1510.9 1955.7 2505 3119.3
3731.2 4323.7 4904.5 5455.9 6132.6 6681.2 6738.4 6342.4 5719.4 4931.4
4071.3 3186.3 2306.5 1493.2 856.9 329.2 0
926.9 1023.2 1143.1 1258.4 1334.7 1359.7 1332.4 1264.6 1178.1 1095.8
1026.3 970.6 930.8 919.4 980.1 1158.7 1454.4 1852.8 2335.9 2871.9
3404.6 3919.6 4422.7 4910.2 5548.4 6125.4 6199.4 5801.1 5253.6 4582.6
3825.7 3012.1 2215.1 1455.1 835.2 327.4 0
926.9 1021.6 1138.8 1252.1 1328.6 1356.3 1335.9 1277.8 1201.3 1124.7
1056.7 1000.5 958.6 941.2 985.2 1135.5 1397.8 1750 2166.9 2624.4
3077.9 3515.4 3940.9 4364.5 4964.1 5569.5 5660.4 5259.8 4787.7 4233.7
3580.1 2837.9 2123.6 1416.9 813.5 325.5 0
926.9 1018.4 1131.6 1240.5 1314.9 1346.4 1335.6 1292.2 1233.1 1171.5
1113.5 1063.5 1024.2 1002.9 1028 1138.2 1349.1 1643.7 1996.6 2378.8
2761.3 3137.3 3520.1 3939.5 4562 5201.1 5192.2 4772 4351.6 3892.4
3314.6 2636.1 1971.2 1312 727.4 282.4 0
926.9 1015.2 1124.5 1228.9 1301.2 1336.4 1335.2 1306.7 1264.9 1218.3
1170.3 1126.4 1089.8 1064.5 1070.8 1141 1300.4 1537.4 1826.3 2133.2
2444.8 2759.1 3099.3 3514.6 4159.8 4832.7 4724 4284.2 3915.3 3551.1
3049 2434.2 1818.7 1207.1 641.1 239.3 0
926.9 1009.8 1111.4 1209.5 1278.6 1316 1322.3 1306.4 1281.8 1253.3
1223.5 1196.8 1176.4 1162.6 1172.9 1233.8 1369.4 1577.2 1843.9 2136.7
2444.2 2776.5 3166.8 3650 4328 4851.7 4651.4 4250.1 3900.1 3540.2
3008.5 2376.2 1746.7 1126.5 572.7 201.1 0
926.9 1004.4 1098.3 1190.2 1255.9 1295.5 1309.5 1306.2 1298.6 1288.3
1276.6 1267.2 1263.1 1260.6 1275.1 1326.7 1438.4 1616.9 1861.4 2140.3
2443.6 2793.8 3234.3 3785.5 4496.3 4870.6 4578.7 4216.1 3884.8 3529.2
2968 2318.3 1674.6 1046 504.2 162.9 0
926.9 1000.6 1085.1 1168.8 1230.5 1268 1285.8 1290.1 1293 1295.6
1299.7 1308.5 1324.7 1345 1378.4 1448.2 1570.6 1748 1979.2 2254.9
2585.1 2965.2 3403.7 3877.7 4353.1 4479.3 4211.4 3866.8 3504.9 3093.2
2516.8 1897 1320.3 803.7 375.6 119.7 0
926.9 996.8 1071.9 1147.3 1205.1 1240.5 1262 1274.1 1287.4 1302.9
1322.8 1349.9 1386.3 1429.4 1481.7 1569.7 1702.7 1879.1 2097 2369.5
2726.6 3136.5 3573 3969.9 4209.8 4088 3844.2 3517.5 3125 2657.2
2065.5 1475.8 965.9 561.5 247 76.5 0
